SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Temperature | Undertemperature in Charge Protection Recovery | U1 | 0 | 255 | 134 | 77-LSBs |
Description: This parameter configures the recovery threshold for the Undertemperature in Charge Protection. The protection recovers when the TS measurement falls below this threshold.
This sets the threshold measured at the TS pins from 0 to 19635 in steps of 77 16-bit ADC codes.