SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Temperature | Undertemperature in Discharge Protection Delay | U1 | 0 | 255 | 15 | Measurements |
Description: This parameter configures the delay for the Undertemperature in Discharge Protection in units of numbers of measurements.
The settings are from 0 (fastest) to 255 measurements.