SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | CHG FET Protections A | H1 | 0x00 | 0xFF | 0xEF | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COV | SCD | OCC | RSVD0 | HWD | OTC | UTC | OTINT |
Description: This bit field configures which protections disable the CHG FET.
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | COV | 1 | Cell Overvoltage Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 6 | SCD | 1 | Short Circuit in Discharge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 5 | OCC | 1 | Overcurrent in Charge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 3 | HWD | 1 | Host Watchdog Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 2 | OTC | 1 | Overtemperature in Charge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 1 | UTC | 1 | Undertemperature in Charge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 0 | OTINT | 1 | Internal Overtemperature Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |