SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Host Watchdog Timeout | U1 | 0 | 255 | 0x0 | Varying |
Description: This register sets the timing for the Host Watchdog timing. If communications are not received for this many seconds, the Host Watchdog Fault is triggered. The Host Watchdog Alert is triggered when the timer reaches half of the timeout.
0 to 15: 1 to 16 sec in 1-second steps
16 to 255: 20 to 976-sec in 4-second steps