SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Cell Voltage | Cell Overvoltage Protection Threshold | I2 | 0 | 5500 | 4200 | mV |
Description: This parameter sets the Cell Overvoltage Protection threshold in units of mV.
Minimum value = 0 (setting for 0 V)
Maximum value = 5500 (setting for 5.5 V)