SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Voltage | Stack Gain | U2 | 0 | 65535 | 0x0 | — |
Description: Gain value used to scale the stack voltage ADC measurements for reporting in mV.
This value is multiplied by the upper 16-bits of the stack voltage ADC result.