SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Shutdown | Shutdown Stack Voltage | U2 | 0 | 65535 | 0x0 | mV |
Description: Configures the stack voltage threshold at which the device enters SHUTDOWN mode after a 10-second delay.
0 = Top-of-Stack-Voltage-based shutdown disabled
All other values = Top-of-stack voltage shutdown threshold in mV (unsigned)