SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Sleep | Wake Comparator Current | U1 | 1 | 10 | 1 | 500uV |
Description: This parameter sets the Wake Comparator Current threshold (designated as voltage across the sense resistor) in units of 500 µV. This includes a check in both directions and causes the device to exit SLEEP and return to NORMAL mode whenever the absolute value of the current detected exceeds the threshold.
Threshold = 500 µV × (setting)