SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Current | Latch Limit | H1 | 0x00 | 0x07 | 0x0 | Varying |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD0_4 | RSVD0_3 | RSVD0_2 | RSVD0_1 | RSVD0_0 | CURRLAT_2 | CURRLAT_1 | CURRLAT_0 |
Description: This parameter configures the number of retries for recovery of the SCD, OCD1, OCD2, or OCC before the FETs are latched as disabled.
| Bit | Field | Default | Description |
|---|---|---|---|
| 2–0 | CURRLAT_2–CURRLAT_0 | 0 | This parameter configures the number of retries for recovery of the SCD, OCD1, OCD2, or OCC before the FETs are latched as disabled. If the protection does not retrigger within 5-sec after a recovery, the counter will be reset to 0.
0 = Latching is disabled 1 = 2 retries before FETs are latched disabled 2 = 4 retries before FETs are latched disabled 3 = 8 retries before FETs are latched disabled 4 = 16 retries before FETs are latched disabled 5 = 32 retries before FETs are latched disabled 6 = 48 retries before FETs are latched disabled 7 = 96 retries before FETs are latched disabled |