SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Temperature | Internal Overtemperature Protection Threshold | U1 | 25 | 150 | 105 | °C |
Description: This parameter configures the threshold for the Internal Overtemperature Protection.
The settings set the temperature threshold from 25°C to 150°C in 1°C steps.