SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Voltage | Cell 2 Gain Delta | I1 | -128 | 127 | 0x0 | — |
Description: The Cell 2 Gain Delta is added to the Cell 1 Gain value to obtain the Cell 2 Gain. The Cell 2 Gain is multiplied by the Cell 2 voltage ADC measurements for reporting in mV.