SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Cell Open Wire SLEEP Check Time | H1 | 0x00 | 0xFF | 0x10 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD0 | COWDLY_2 | COWDLY_1 | COWDLY_0 | COWSEN | COWSTIME_2 | COWSTIME_1 | COWSTIME_0 |
Description: This register sets the timing for the cell open-wire checks in SLEEP mode
| Bit | Field | Default | Description |
|---|---|---|---|
| 6–4 | COWDLY_2–COWDLY_0 | 1 | This setting determines the delay from when the cell open-wire current is disabled before cell measurements begin in NORMAL mode, to allow voltage transients at the cell input pins to settle. 0 = No delay 1 = 1 ms delay 2 = 2 ms delay 3 = 4 ms delay 4 = 8 ms delay 5 = 16 ms delay 6 = 32 ms delay 7 = 64 ms delay |
| 3 | COWSEN | 0 | Enable cell open-wire checks during SLEEP mode. 0 = Cell open-wire checks are disabled in SLEEP mode. 1 = Cell open-wire checks are enabled in SLEEP mode. |
| 2–0 | COWSTIME_2–COWSTIME_0 | 0 | In order to detect a broken connection between a cell in the stack and the PCB, the device periodically enables a current from each enabled cell input to VSS. 0 = Current sources are activated once every 8 burst measurements. 1 = Current sources are activated once every 4 burst measurements. 2 = Current sources are activated once every 2 burst measurements. 3 = Current sources are activated once every burst measurement. 4 = Current sources are activated twice every burst measurement. 5 = Current sources are activated 4 times every burst measurement. 6 = Current sources are activated 8 times every burst measurement. 7 = Current sources are activated 16 times every burst measurement. |