SLUUB65B May 2015 – December 2022
The BQ27542-G1 updates the cell voltage at 1-s intervals. The BQ27542-G1 uses this information for both gauging and individual cell fault functions. The internal 14-bit ADC of the BQ27542-G1 measures the cell voltage value, which is then scaled and translated into unit mV.