SLUUB65B May 2015 – December 2022
StateOfHealth() is calculated using the ratio of FullChargeCapacity() (FCC) and DesignCapacity(). The FCC used in the SOH calculation is simulated using a fixed temperature (25⁰C) and load (defined by SOH Load I). The FCC value used is not necessarily the same as the FullChargeCapacity() data RAM register since the value reported in data RAM register changes based on current system load and temperature.
The default is –400 mA. It is recommended to set this value to a typical system current.