SLUUB65B May 2015 – December 2022
Table 17-3 through Table 17-4 summarize the data flash locations, including their default, minimum, and maximum values, that are available to the user.
Type | Min Value | Max Value |
---|---|---|
F4 | ±9.8603 × 10–39 | ±5.707267 × 1037 |
H1 | 0x00 | 0xFF |
H2 | 0x00 | 0xFFFF |
H4 | 0x00 | 0xFFFF FFFF |
I1 | –128 | 127 |
I2 | –32768 | 32767 |
I4 | −2,147,483,648 | 2,147,483,647 |
Sx | 1-byte string | X-byte string |
U1 | 0 | 255 |
U2 | 0 | 65535 |
U4 | 0 | 4,294,967,295 |
Class | Subclass | Subclass ID | Offset | Type | Name | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|---|---|
Calibration | Data | 104 | 0 | F4 | CC Gain | 1.00E-01 | 4.00E+01 | 0.47095 | mΩ |
Calibration | Data | 104 | 4 | F4 | CC Delta | 2.98E+04 | 1.19E+06 | 559500 | mΩ |
Calibration | Data | 104 | 8 | I2 | CC Offset | –32768 | 32767 | –1200 | — |
Calibration | Data | 104 | 10 | I1 | Board Offset | –128 | 127 | 0 | Counts |
Calibration | Data | 104 | 11 | I1 | Int Temp Offset | –128 | 127 | 0 | 0.1°C |
Calibration | Data | 104 | 12 | I1 | Ext Temp Offset | –128 | 127 | 0 | 0.1°C |
Calibration | Data | 104 | 13 | I1 | Pack V Offset | –128 | 127 | 0 | mV |
Calibration | Current | 107 | 0 | U1 | Filter | 0 | 255 | 239 | Num |
Calibration | Current | 107 | 1 | U1 | Deadband | 0 | 255 | 5 | mA |
Calibration | Current | 107 | 2 | U1 | CC Deadband | 0 | 255 | 17 | Counts |
Configuration | Charge | 34 | 0 | I2 | Charging Voltage | 4000 | 4600 | 4350 | mV |
Configuration | Charge Termination | 36 | 0 | I2 | Taper Current | 0 | 1000 | 100 | mA |
Configuration | Charge Termination | 36 | 2 | I2 | Min Taper Capacity | 0 | 1000 | 25 | mAh |
Configuration | Charge Termination | 36 | 4 | I2 | Taper Voltage | 0 | 1000 | 100 | mV |
Configuration | Charge Termination | 36 | 6 | U1 | Current Taper Window | 0 | 60 | 40 | s |
Configuration | Charge Termination | 36 | 7 | I1 | TCA Set % | –1 | 100 | –1 | % |
Configuration | Charge Termination | 36 | 8 | I1 | TCA Clear % | –1 | 100 | 98 | % |
Configuration | Charge Termination | 36 | 9 | I1 | FC Set % | –1 | 100 | –1 | % |
Configuration | Charge Termination | 36 | 10 | I1 | FC Clear % | –1 | 100 | 98 | % |
Configuration | Charge Termination | 36 | 11 | I2 | DODatEOC Delta T | 0 | 1000 | 50 | 0.1°C |
Configuration | JEITA | 39 | 0 | I1 | T1 Temp | –128 | 127 | 0 | °C |
Configuration | JEITA | 39 | 1 | I1 | T2 Temp | –128 | 127 | 10 | °C |
Configuration | JEITA | 39 | 2 | I1 | T3 Temp | –128 | 127 | 45 | °C |
Configuration | JEITA | 39 | 3 | I1 | T4 Temp | –128 | 127 | 50 | °C |
Configuration | JEITA | 39 | 4 | I1 | T5 Temp | –128 | 127 | 60 | °C |
Configuration | JEITA | 39 | 5 | I1 | Temp Hys | –128 | 127 | 1 | °C |
Configuration | JEITA | 39 | 6 | I2 | T1-T2 Chg Voltage | 0 | 4600 | 4350 | mV |
Configuration | JEITA | 39 | 8 | I2 | T2-T3 Chg Voltage | 0 | 4600 | 4350 | mV |
Configuration | JEITA | 39 | 10 | I2 | T3-T4 Chg Voltage | 0 | 4600 | 4300 | mV |
Configuration | JEITA | 39 | 12 | I2 | T4-T5 Chg Voltage | 0 | 4600 | 4250 | mV |
Configuration | JEITA | 39 | 14 | U1 | T1-T2 Chg Current | 0 | 100 | 50 | % |
Configuration | JEITA | 39 | 15 | U1 | T2-T3 Chg Current | 0 | 100 | 80 | % |
Configuration | JEITA | 39 | 16 | U1 | T3-T4 Chg Current | 0 | 100 | 80 | % |
Configuration | JEITA | 39 | 17 | U1 | T4-T5 Chg Current | 0 | 100 | 80 | % |
Configuration | Registers | 64 | 0 | H2 | Pack Configuration | 0 | ffff | 297f | Flag |
Configuration | Registers | 64 | 2 | H1 | Pack Configuration B | 0 | ff | 87 | Flag |
Configuration | Registers | 64 | 3 | H1 | Pack Configuration C | 0 | ff | b9 | Flag |
Configuration | Registers | 64 | 4 | H1 | Pack Configuration D | 0 | ff | 57 | Flag |
Configuration | HDQ | 64 | 5 | U1 | Host Interrupt Tries | 0 | 255 | 3 | Num |
Configuration | Power | 68 | 0 | I2 | Flash Update OK Voltage | 0 | 5000 | 2800 | mV |
Configuration | Power | 68 | 2 | I2 | Sleep Current | 0 | 100 | 15 | mA |
Configuration | Power | 68 | 9 | I2 | Hibernate Current | –32768 | 32767 | 8 | mA |
Configuration | Power | 68 | 11 | I2 | Hibernate Voltage | 0 | 32767 | 2550 | mV |
Configuration | Power | 68 | 13 | U1 | FS Wait | 0 | 255 | 0 | s |
Configuration | Lifetime Data | 59 | 0 | I2 | Lifetime Max Temp | -600 | 1400 | 0 | 0.1°C |
Configuration | Lifetime Data | 59 | 2 | I2 | Lifetime Min Temp | -600 | 1400 | 500 | 0.1°C |
Configuration | Lifetime Data | 59 | 4 | I2 | Lifetime Max Pack Voltage | 0 | 32767 | 2800 | mV |
Configuration | Lifetime Data | 59 | 6 | I2 | Lifetime Min Pack Voltage | 0 | 32767 | 5000 | mV |
Configuration | Lifetime Data | 59 | 8 | I2 | Lifetime Max Chg Current | –32768 | 32767 | 0 | mA |
Configuration | Lifetime Data | 59 | 10 | I2 | Lifetime Max Dsg Current | –32768 | 32767 | 0 | mA |
Configuration | Lifetime Temp Samples | 59 | 12 | U2 | LT Flash Cnt | 0 | 32767 | 0 | Num |
Configuration | Lifetime Resolution | 66 | 0 | U1 | LT Temp Res | 0 | 255 | 10 | 0.1°C |
Configuration | Lifetime Resolution | 66 | 1 | U1 | LT V Res | 0 | 255 | 25 | mV |
Configuration | Lifetime Resolution | 66 | 2 | U1 | LT Cur Res | 0 | 255 | 100 | mA |
Configuration | Lifetime Resolution | 66 | 3 | U2 | LT Update Time | 0 | 65535 | 60 | s |
Configuration | Safety | 2 | 0 | I2 | OT Chg | 0 | 1200 | 550 | 0.1°C |
Configuration | Safety | 2 | 2 | U1 | OT Chg Time | 0 | 60 | 5 | s |
Configuration | Safety | 2 | 3 | I2 | OT Chg Recovery | 0 | 1200 | 500 | 0.1°C |
Configuration | Safety | 2 | 5 | I2 | OT Dsg | 0 | 1200 | 600 | 0.1°C |
Configuration | Safety | 2 | 7 | U1 | OT Dsg Time | 0 | 60 | 5 | s |
Configuration | Safety | 2 | 8 | I2 | OT Dsg Recovery | 0 | 1200 | 550 | 0.1°C |
Configuration | Manufacturer Data | 56 | 0 | H2 | Pack Lot Code | 0 | ffff | 0 | Hex |
Configuration | Manufacturer Data | 56 | 2 | H2 | PCB Lot Code | 0 | ffff | 0 | Hex |
Configuration | Manufacturer Data | 56 | 4 | H2 | Firmware Version | 0 | ffff | 0 | Hex |
Configuration | Manufacturer Data | 56 | 6 | H2 | Hardware Revision | 0 | ffff | 0 | Hex |
Configuration | Manufacturer Data | 56 | 8 | H2 | Cell Revision | 0 | ffff | 0 | Hex |
Configuration | Manufacturer Data | 56 | 10 | H2 | DF Config Version | 0 | ffff | 0 | Hex |
Configuration | Integrity Data | 57 | 6 | H2 | All DF Checksum | 0 | 7fff | 0 | Hex |
Configuration | Integrity Data | 57 | 8 | H2 | Static Chem DF Checksum | 0 | 7fff | 7c23 | Hex |
Configuration | Integrity Data | 57 | 10 | H2 | Static DF Checksum | 0 | 7fff | 0 | Hex |
Configuration | Data | 48 | 0 | I2 | Design Voltage | 2000 | 5000 | 3800 | mV |
Configuration | Data | 48 | 8 | U2 | Cycle Count | 0 | 65535 | 0 | Num |
Configuration | Data | 48 | 10 | I2 | CC Threshold | 100 | 32767 | 900 | mAh |
Configuration | Data | 48 | 12 | I2 | Design Capacity | 0 | 14500 | 1000 | mAh |
Configuration | Data | 48 | 14 | I2 | Design Energy | 0 | 32767 | 3800 | mWh |
Configuration | Data | 48 | 16 | I2 | SOH Load I | –32768 | 0 | -400 | mA |
Configuration | Data | 48 | 18 | U1 | TDD SOH Percent | 0 | 100 | 80 | % |
Configuration | Data | 48 | 19 | U2 | ISD Current | 1 | 32767 | 10 | hourrate |
Configuration | Data | 48 | 21 | U1 | ISD I Filter | 0 | 255 | 127 | Num |
Configuration | Data | 48 | 22 | U1 | Min ISD Time | 0 | 255 | 7 | hour |
Configuration | Data | 48 | 23 | U1 | Design Energy Scale | 1 | 10 | 1 | Num |
Configuration | Discharge | 49 | 0 | U2 | SOC1 Set Threshold | 0 | 65535 | 150 | mAh |
Configuration | Discharge | 49 | 2 | U2 | SOC1 Clear Threshold | 0 | 65535 | 175 | mAh |
Configuration | Discharge | 49 | 4 | U2 | SOCF Set Threshold | 0 | 65535 | 75 | mAh |
Configuration | Discharge | 49 | 6 | U2 | SOCF Clear Threshold | 0 | 65535 | 100 | mAh |
Configuration | Discharge | 49 | 8 | I2 | BL Set Volt Threshold | 0 | 5000 | 2500 | mV |
Configuration | Discharge | 49 | 10 | U1 | BL Set Volt Time | 0 | 60 | 2 | s |
Configuration | Discharge | 49 | 11 | I2 | BL Clear Volt Threshold | 0 | 5000 | 2600 | mV |
Configuration | Discharge | 49 | 13 | I2 | BH Set Volt Threshold | 0 | 5000 | 4500 | mV |
Configuration | Discharge | 49 | 15 | U1 | BH Volt Time | 0 | 60 | 2 | s |
Configuration | Discharge | 49 | 16 | I2 | BH Clear Volt Threshold | 0 | 5000 | 4400 | mV |
Gas Gauging | Current Thresholds | 81 | 0 | I2 | Dsg Current Threshold | 0 | 2000 | 60 | mA |
Gas Gauging | Current Thresholds | 81 | 2 | I2 | Chg Current Threshold | 0 | 2000 | 75 | mA |
Gas Gauging | Current Thresholds | 81 | 4 | I2 | Quit Current | 0 | 1000 | 40 | mA |
Gas Gauging | Current Thresholds | 81 | 6 | U2 | Dsg Relax Time | 0 | 65535 | 60 | s |
Gas Gauging | Current Thresholds | 81 | 8 | U1 | Chg Relax Time | 0 | 255 | 60 | s |
Gas Gauging | Current Thresholds | 81 | 9 | I2 | Max IR Correct | 0 | 1000 | 400 | mV |
Gas Gauging | State | 82 | 0 | I2 | Qmax Cell 0 | 0 | 14500 | 1000 | mAh |
Gas Gauging | State | 82 | 2 | H1 | Update Status | 0 | 6 | 0 | Hex |
Gas Gauging | State | 82 | 3 | I2 | V at Chg Term | 0 | 5000 | 4350 | mV |
Gas Gauging | State | 82 | 5 | I2 | Avg I Last Run | –32768 | 0 | -299 | mA |
Gas Gauging | State | 82 | 7 | I2 | Avg P Last Run | –32768 | 0 | –1131 | pwr |
Gas Gauging | State | 82 | 9 | I2 | Delta Voltage | 0 | 32767 | 2 | mV |
Gas Gauging | State | 82 | 11 | I2 | T Rise | 0 | 32767 | 50 | Num |
Gas Gauging | State | 82 | 13 | I2 | T Time Constant | 0 | 32767 | 1000 | Num |
Gas Gauging | IT Cfg | 80 | 0 | U1 | Load Select | 0 | 6 | 1 | Num |
Gas Gauging | IT Cfg | 80 | 1 | U1 | Load Mode | 0 | 1 | 1 | Num |
Gas Gauging | IT Cfg | 80 | 17 | U1 | Max Res Factor | 0 | 255 | 15 | Num |
Gas Gauging | IT Cfg | 80 | 18 | U1 | Min Res Factor | 0 | 255 | 5 | Num |
Gas Gauging | IT Cfg | 80 | 20 | U2 | Ra Filter | 0 | 1000 | 800 | Num |
Gas Gauging | IT Cfg | 80 | 22 | I2 | Res V Drop | 0 | 32767 | 50 | mV |
Gas Gauging | IT Cfg | 80 | 39 | U1 | Fast Qmax Start DOD % | 0 | 100 | 92 | % |
Gas Gauging | IT Cfg | 80 | 40 | U1 | Fast Qmax End DOD % | 0 | 100 | 96 | % |
Gas Gauging | IT Cfg | 80 | 41 | I2 | Fast Qmax Start Volt Delta | 0 | 4200 | 200 | mV |
Gas Gauging | IT Cfg | 80 | 43 | U2 | Fast Qmax Current Threshold | 0 | 1000 | 4 | hourrate |
Gas Gauging | IT Cfg | 80 | 61 | U1 | Qmax Capacity Err | 0 | 100 | 15 | 0.10% |
Gas Gauging | IT Cfg | 80 | 62 | U1 | Max Qmax Change | 0 | 255 | 30 | % |
Gas Gauging | IT Cfg | 80 | 64 | I2 | Terminate Voltage | 2800 | 3700 | 3000 | mV |
Gas Gauging | IT Cfg | 80 | 66 | I2 | Term V Delta | 0 | 4200 | 200 | mV |
Gas Gauging | IT Cfg | 80 | 69 | U2 | ResRelax Time | 0 | 65535 | 500 | s |
Gas Gauging | IT Cfg | 80 | 73 | I2 | User Rate-mA | 0 | 32767 | 0 | mA |
Gas Gauging | IT Cfg | 80 | 75 | I2 | User Rate-Pwr | 0 | 32767 | 0 | pwr |
Gas Gauging | IT Cfg | 80 | 77 | I2 | Reserve Cap-mAh | 0 | 14500 | 0 | mAh |
Gas Gauging | IT Cfg | 80 | 79 | I2 | Reserve Energy | 0 | 32767 | 0 | egy |
Gas Gauging | IT Cfg | 80 | 84 | I2 | Max DeltaV | 0 | 32767 | 200 | mV |
Gas Gauging | IT Cfg | 80 | 86 | I2 | Min DeltaV | 0 | 32767 | 0 | mV |
Gas Gauging | IT Cfg | 80 | 88 | U1 | Max Sim Rate | 0 | 255 | 1 | hourrate |
Gas Gauging | IT Cfg | 80 | 89 | U1 | Min Sim Rate | 0 | 255 | 20 | hourrate |
Gas Gauging | IT Cfg | 80 | 90 | I2 | Ra Max Delta | 0 | 32767 | 54 | mΩ |
Gas Gauging | IT Cfg | 80 | 92 | I2 | Trace Resistance | 0 | 32767 | 0 | mΩ |
Gas Gauging | IT Cfg | 80 | 94 | I2 | Downstream Resistance | 0 | 32767 | 0 | mΩ |
Gas Gauging | IT Cfg | 80 | 96 | U1 | Qmax Max Delta % | 0 | 100 | 5 | % |
Gas Gauging | IT Cfg | 80 | 97 | U1 | Qmax Bound % | 0 | 255 | 130 | % |
Gas Gauging | IT Cfg | 80 | 98 | U2 | DeltaV Max Delta | 0 | 65535 | 10 | mV |
Gas Gauging | IT Cfg | 80 | 100 | I2 | Max Res Scale | 0 | 32767 | 5000 | Num |
Gas Gauging | IT Cfg | 80 | 102 | I2 | Min Res Scale | 0 | 32767 | 200 | Num |
Gas Gauging | IT Cfg | 80 | 104 | U1 | Fast Scale Start SOC | 0 | 100 | 10 | % |
Gas Gauging | IT Cfg | 80 | 105 | U1 | Fast Scale Load Select | 0 | 6 | 3 | Num |
Gas Gauging | IT Cfg | 80 | 106 | I2 | Charge Hys V Shift | 0 | 2000 | 40 | mV |
Gas Gauging | IT Cfg | 80 | 108 | I1 | RaScl OCV Rst Temp Thresh | 0 | 127 | 15 | °C |
Gas Gauging | IT Cfg | 80 | 109 | I2 | Max Allowed Current | 0 | 32767 | 8500 | mA |
Gas Gauging | IT Cfg | 80 | 111 | U1 | Max Current Pulse Duration | 0 | 255 | 10 | s |
Gas Gauging | IT Cfg | 80 | 112 | I2 | Max Current Interrupt Step | –32768 | 32767 | 500 | mA |
Gas Gauging | IT Cfg | 80 | 116 | U2 | Predict Outside Temp Time | 0 | 65535 | 2000 | s |
Gas Gauging | IT Cfg | 80 | 118 | U1 | Termination Voltage Valid Time | 0 | 255 | 2 | s |
Security | Codes | 112 | 0 | H2 | Sealed to Unsealed MSB | 0 | ffff | 3672 | Hex |
Security | Codes | 112 | 2 | H2 | Sealed to Unsealed LSB | 0 | ffff | 414 | Hex |
Security | Codes | 112 | 4 | H2 | Unsealed to Full MSB | 0 | ffff | ffff | Hex |
Security | Codes | 112 | 6 | H2 | Unsealed to Full LSB | 0 | ffff | ffff | Hex |
Security | Codes | 112 | 8 | H2 | Authen Key3 MSB | 0 | ffff | 123 | Hex |
Security | Codes | 112 | 10 | H2 | Authen Key3 LSB | 0 | ffff | 4567 | Hex |
Security | Codes | 112 | 12 | H2 | Authen Key2 MSB | 0 | ffff | 89ab | Hex |
Security | Codes | 112 | 14 | H2 | Authen Key2 LSB | 0 | ffff | cdef | Hex |
Security | Codes | 112 | 16 | H2 | Authen Key1 MSB | 0 | ffff | fedc | Hex |
Security | Codes | 112 | 18 | H2 | Authen Key1 LSB | 0 | ffff | ba98 | Hex |
Security | Codes | 112 | 20 | H2 | Authen Key0 MSB | 0 | ffff | 7654 | Hex |
Security | Codes | 112 | 22 | H2 | Authen Key0 LSB | 0 | ffff | 3210 | Hex |
System Data | Manufacturer Info | 58 | 0 | H1 | Block A 0 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 1 | H1 | Block A 1 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 2 | H1 | Block A 2 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 3 | H1 | Block A 3 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 4 | H1 | Block A 4 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 5 | H1 | Block A 5 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 6 | H1 | Block A 6 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 7 | H1 | Block A 7 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 8 | H1 | Block A 8 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 9 | H1 | Block A 9 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 10 | H1 | Block A 10 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 11 | H1 | Block A 11 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 12 | H1 | Block A 12 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 13 | H1 | Block A 13 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 14 | H1 | Block A 14 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 15 | H1 | Block A 15 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 16 | H1 | Block A 16 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 17 | H1 | Block A 17 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 18 | H1 | Block A 18 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 19 | H1 | Block A 19 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 20 | H1 | Block A 20 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 21 | H1 | Block A 21 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 22 | H1 | Block A 22 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 23 | H1 | Block A 23 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 24 | H1 | Block A 24 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 25 | H1 | Block A 25 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 26 | H1 | Block A 26 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 27 | H1 | Block A 27 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 28 | H1 | Block A 28 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 29 | H1 | Block A 29 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 30 | H1 | Block A 30 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 31 | H1 | Block A 31 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 32 | H1 | Block B 0 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 33 | H1 | Block B 1 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 34 | H1 | Block B 2 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 35 | H1 | Block B 3 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 36 | H1 | Block B 4 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 37 | H1 | Block B 5 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 38 | H1 | Block B 6 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 39 | H1 | Block B 7 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 40 | H1 | Block B 8 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 41 | H1 | Block B 9 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 42 | H1 | Block B 10 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 43 | H1 | Block B 11 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 44 | H1 | Block B 12 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 45 | H1 | Block B 13 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 46 | H1 | Block B 14 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 47 | H1 | Block B 15 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 48 | H1 | Block B 16 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 49 | H1 | Block B 17 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 50 | H1 | Block B 18 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 51 | H1 | Block B 19 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 52 | H1 | Block B 20 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 53 | H1 | Block B 21 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 54 | H1 | Block B 22 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 55 | H1 | Block B 23 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 56 | H1 | Block B 24 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 57 | H1 | Block B 25 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 58 | H1 | Block B 26 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 59 | H1 | Block B 27 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 60 | H1 | Block B 28 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 61 | H1 | Block B 29 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 62 | H1 | Block B 30 | 0 | ff | 0 | Hex |
System Data | Manufacturer Info | 58 | 63 | H1 | Block B 31 | 0 | ff | 0 | Hex |
Ra Tables | Ra0 Table | 88 | 0 | H2 | Ra Flag | 0 | ffff | ff55 | — |
Ra Tables | Ra0 Table | 88 | 2 | I2 | Ra 0 | 0 | 32767 | 272 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 4 | I2 | Ra 1 | 0 | 32767 | 316 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 6 | I2 | Ra 2 | 0 | 32767 | 374 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 8 | I2 | Ra 3 | 0 | 32767 | 507 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 10 | I2 | Ra 4 | 0 | 32767 | 360 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 12 | I2 | Ra 5 | 0 | 32767 | 330 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 14 | I2 | Ra 6 | 0 | 32767 | 389 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 16 | I2 | Ra 7 | 0 | 32767 | 345 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 18 | I2 | Ra 8 | 0 | 32767 | 352 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 20 | I2 | Ra 9 | 0 | 32767 | 367 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 22 | I2 | Ra 10 | 0 | 32767 | 374 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 24 | I2 | Ra 11 | 0 | 32767 | 397 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 26 | I2 | Ra 12 | 0 | 32767 | 455 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 28 | I2 | Ra 13 | 0 | 32767 | 808 | 2–10 Ω |
Ra Tables | Ra0 Table | 88 | 30 | I2 | Ra 14 | 0 | 32767 | 1182 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 0 | H2 | Ra Flag | 0 | ffff | ffff | - |
Ra Tables | Ra0x Table | 89 | 2 | I2 | Ra 0 | 0 | 32767 | 272 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 4 | I2 | Ra 1 | 0 | 32767 | 316 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 6 | I2 | Ra 2 | 0 | 32767 | 374 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 8 | I2 | Ra 3 | 0 | 32767 | 507 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 10 | I2 | Ra 4 | 0 | 32767 | 360 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 12 | I2 | Ra 5 | 0 | 32767 | 330 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 14 | I2 | Ra 6 | 0 | 32767 | 389 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 16 | I2 | Ra 7 | 0 | 32767 | 345 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 18 | I2 | Ra 8 | 0 | 32767 | 352 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 20 | I2 | Ra 9 | 0 | 32767 | 367 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 22 | I2 | Ra 10 | 0 | 32767 | 374 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 24 | I2 | Ra 11 | 0 | 32767 | 397 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 26 | I2 | Ra 12 | 0 | 32767 | 455 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 28 | I2 | Ra 13 | 0 | 32767 | 808 | 2–10 Ω |
Ra Tables | Ra0x Table | 89 | 30 | I2 | Ra 14 | 0 | 32767 | 1182 | 2–10 Ω |
Class | Subclass ID | Subclass | Offset | Name | Data Type | Data Flash Default | Data Flash Unit | EVSW Default | EVSW Unit | Data Flash to EVSW Conversion |
---|---|---|---|---|---|---|---|---|---|---|
Calibration | 104 | Data | 0 | CC Gain | F4 | 0.9536 | number | 5.00 | mΩ | 4.768/DF |
4 | CC Delta | F4 | 11.19e5 | number | 5.0737 | mΩ | 5677445/DF | |||
8 | CC Offset | I2 | 1432 | mA | 6.8736 | mA | DF × 0.0048 | |||
10 | Board Offset | I1 | 88 | µA | 0.66 | µA | DF × 0.0075 |