SLUUB65B May 2015 – December 2022
Sets the CONTROL_STATUS [SHUTDWN] bit to 1, thereby enabling the SE pin to change state. The Impedance Track algorithm controls the setting of the SE pin, depending on whether the conditions are met for fuel gauge SHUTDOWN or not.