SLUUB65B May 2015 – December 2022
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
48 | Data | 0 | Design Voltage | I2 | 2000 | 5000 | 3800 | mV |
8 | Cycle Count | U2 | 0 | 65535 | 0 | Count | ||
10 | CC Threshold | I2 | 100 | 32767 | 900 | mAh | ||
12 | Design Capacity | I2 | 0 | 14500 | 1000 | mAh | ||
14 | Design Energy | I2 | 0 | 32767 | 3800 | mWh | ||
16 | SOH Load I | I2 | –32767 | 0 | –400 | mA | ||
23 | Design Energy Scale | U1 | 1 | 10 | 1 | Number |