SLUUB65B May 2015 – December 2022
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|
RSVD | SE_POL | SE_PU | SE_EN | SMRLXSYNC | PREDICT AMB | IMAXRESRVEN | IMAXEN |
0 | 0 | 1 | 1 | 0 | 1 | 1 | 1 |
0x57 |
RSVD = | Bit 7 is reserved. Must be 0. |
SE_POL = | Pullup enable for SE pin. True when set (push pull). |
SE_PU = | Polarity bit for SE pin. SE is active high when set (makes SE high when gauge is ready for shutdown). |
SE_EN = | 0 = Shutdown feature is disabled. |
1 = Shutdown feature is enabled. | |
SMRLXSYNC= | SOC smoothing in relax will immediately equalize differences in true SOC vs reported StateofCharge() instead of gradually converging capacity (RM and FCC) differences over time. |
PREDICTAMB = | 0 = Disables ambient temperature adaptability for gauging. |
1 = Enables ambient temperature adaptability for gauging. | |
IMAXRESRVEN = | Enables usage of Reserve Capacity in the Imax() calculation |
IMAXEN = | Enables maximum allowed discharge reporting in Imax() |