SLUUB65B May 2015 – December 2022
Issuing a Control() command requires a subsequent 2-byte subcommand. These additional bytes specify the particular control function desired. The Control() command allows the system to control specific features of the fuel gauge during normal operation and additional features when the fuel gauge is in different access modes, as described in Table 16-2.
Subcommand Name | Subcommand Code | SEALED Access | Description |
---|---|---|---|
CONTROL_STATUS | 0x0000 | Yes | Reports the status of DF Checksum, Impedance Track, and so on |
DEVICE_TYPE | 0x0001 | Yes | Reports the device type of 0x0542 (indicating BQ27542-G1) |
FW_VERSION | 0x0002 | Yes | Reports the firmware version on the device type |
HW_VERSION | 0x0003 | Yes | Reports the hardware version on the device type |
RESET_DATA | 0x0005 | Yes | Returns reset data |
PREV_MACWRITE | 0x0007 | Yes | Returns previous Control() subcommand code |
CHEM_ID | 0x0008 | Yes | Reports the chemical identifier of the Impedance Track configuration |
BOARD_OFFSET | 0x0009 | No | Forces the device to measure and store the board offset |
CC_OFFSET | 0x000A | No | Forces the device to measure the CC offset |
DF_VERSION | 0x000C | Yes | Reports the data flash version of the device |
SET_FULLSLEEP | 0x0010 | Yes | Sets the CONTROL_STATUS[FULLSLEEP] bit to 1 |
SET_HIBERNATE | 0x0011 | Yes | Forces CONTROL_STATUS[HIBERNATEn] to 1 |
CLEAR_HIBERNATE | 0x0012 | Yes | Forces CONTROL_STATUS[HIBERNATE] to 0 |
SET_SHUTDOWN | 0x0013 | Yes | Sets the CONTROL_STATUS[SHUTDWN] bit to 1 |
CLEAR_SHUTDOWN | 0x0014 | Yes | Clears the CONTROL_STATUS[SHUTDWN] bit to 1 |
SET_HDQINTEN | 0x0015 | Yes | Forces CONTROL_STATUS[HDQIntEn] to 1 |
CLEAR_HDQINTEN | 0x0016 | Yes | Forces CONTROL_STATUS[HDQIntEn] to 0 |
STATIC_CHEM_CHKSUM | 0x0017 | Yes | Calculates chemistry checksum. |
ALL_DF_CHKSUM | 0x0018 | Yes | Reports checksum for all data flash excluding device specific variables |
STATIC_DF_CHKSUM | 0x0019 | Yes | Reports checksum for static data flash excluding device specific variables |
SYNC_SMOOTH | 0x001E | Yes | Synchronizes RemCapSmooth() and FCCSmooth() with RemCapTrue() and FCCTrue() |
SEALED | 0x0020 | No | Places the fuel gauge in SEALED access mode |
IT_ENABLE | 0x0021 | No | Enables the Impedance Track algorithm |
IMAX_INT_CLEAR | 0x0023 | Yes | Clears an Imax interrupt that is currently asserted on the (SE or HDQ) pin |
CAL_ENABLE | 0x002D | No | Toggle CALIBRATION mode |
RESET | 0x0041 | No | Forces a full reset of the fuel gauge |
EXIT_CAL | 0x0080 | No | Exit CALIBRATION mode |
ENTER_CAL | 0x0081 | No | Enter CALIBRATION mode |
OFFSET_CAL | 0x0082 | No | Reports internal CC offset in CALIBRATION mode |