SLUUB65B May 2015 – December 2022
This read-only function returns an unsigned integer value of the battery temperature in units of 0.1°K measured by the fuel gauge and is used for the fuel gauging algorithm. It reports either the InternalTemperature() or the external thermistor temperature depending on the setting of the [TEMPS] bit in Pack Configuration.