SLUUB65B May 2015 – December 2022
When AverageCurrent() is less than Sleep Current or greater than (–)Sleep Current, the gauge enters SLEEP mode if the feature is enabled by setting the Pack Configuration [SLEEP] bit. This setting should be below any normal application currents.
The configuration options for SLEEP mode are in the following data flash.
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
68 | Power | 2 | Sleep Current | I2 | 0 | 100 | 15 | mA |