SLUUB65B May 2015 – December 2022
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
82 | State | 13 | T Time Constant | I2 | 0 | 32767 | 1000 | Num |
This is the thermal time constant that is used in single time constant heating-cooling thermal modeling. The default setting can be used, or it can be modified to improve low-temperature accuracy if testing shows the model does not match the actual performance.
T Time Constant defaults to 1000. This is sufficient for many applications. However, it can be modified if better predictive accuracy at low temperatures is desired.