SLUUB65B May 2015 – December 2022
DISCHARGE mode is entered when AverageCurrent() ≤ –Dsg Current Threshold.
Current is negative while discharging.
Dsg Current Threshold should be set low enough to be below any normal application load current but high enough to prevent noise or drift from affecting the measurement (note that Dsg Current Threshold is a positive value). During DISCHARGE mode, FLAGS[DSG] bit is set.
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
81 | Current Thresholds | 0 | Dsg Current Threshold | I2 | 0 | 2000 | 60 | mA |