SLUUB65B May 2015 – December 2022
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
82 | State | 11 | T Rise | I2 | 0 | 32767 | 50 | Num |
This is the thermal rise factor that is used in the single time constant heating-cooling thermal modeling. If set to 0, this feature is disabled and simulations in the IT algorithm will not account for self-heating of the battery cell. Larger values of T Rise lead to higher temperature rise estimates for the IT simulation.