SLUUB65B May 2015 – December 2022
CC Deadband creates a filter window below which the measured coulomb count is not accumulated. Any coulomb count below this value will be thrown away. This parameter defaults to 34 × 294 nV based on a default sense resistor value of 5 mΩ. It should be scaled based on any changes to the sense resistor value in a given design per CC Deadband × (Rold/Rnew).