SLUUB65B May 2015 – December 2022
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
59 | Lifetime Data | 4 | Lifetime Max Pack Voltage | I2 | 0 | 32767 | 2800 | mV |
6 | Lifetime Min Pack Voltage | I2 | 0 | 32767 | 5000 | mV | ||
66 | Lifetime Resolution | 1 | LT V Res | U1 | 0 | 255 | 25 | Num |
The Lifetime Max Pack Voltage value is updated if one of the following conditions is met:
The Lifetime Min Pack Voltage value is updated if one of the following conditions is met: