SLUUB65B May 2015 – December 2022
Subclass ID | Subclass | Offset | Name | Data Type | Value | Unit | ||
---|---|---|---|---|---|---|---|---|
Min | Max | Default | ||||||
56 | Manufacturer Data | 4 | Firmware Version | H2 | 0x00 | 0xFFFF | 0x00 | hex |
The pack manufacturer can use this location to store a firmware version number for their system or pack. This value is user-defined and is not related to the gauge’s Control(FW_VERSION).