SLUUB65B May 2015 – December 2022
This read-only function returns the maximum discharge current that the battery can support for Max Current Pulse Duration time without prematurely dropping to empty (that is, 0%). It is useful for systems that need to dynamically scale applied load for extended runtime at low states of charge.