SLUUB65B May 2015 – December 2022
A known temperature must be applied to the device for temperature calibration. The calculated temperature offset is written to the corresponding location in DF. The temperature offset is represented by an integer that is a single byte in size and can be written to the appropriate location in DF without any intermediate steps. The host system needs to ensure the fuel gauge is unsealed.
The step labeled Obtain avgRawTemp refers to Section 18.7, Obtain Raw Calibration Data.