ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
Table 3-1 shows a comparison between devices, highlighting the differences.
| FEATURES | Device | ||
|---|---|---|---|
| TDA2EGx | |||
| Features | |||
| CTRL_WKUP_STD_FUSE_DIE_ID_2 [31:24] Base PN register bitfield value(2) | 20 (0x14) | ||
| Processors/Accelerators | |||
| Speed Grades | H, D | ||
| Arm Single Cortex-A15 Microprocessor (MPU) Subsystem | MPU core 0 | Yes | |
| C66x VLIW DSP | DSP1 | Yes | |
| BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | |
| Display Subsystem | VOUT1 | No | |
| VOUT2 | Yes | ||
| VOUT3 | Yes | ||
| HDMI | Yes | ||
| Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | |
| IPU2(1) | Yes | ||
| Image Video Accelarator (IVA) | IVA | Yes | |
| SGX544 Single-Core 3D Graphics Processing Unit (GPU) | GPU | Yes | |
| Video Input Port (VIP) | VIP1 | vin1a | Yes |
| vin1b | Yes | ||
| vin2a | Yes | ||
| vin2b | Yes | ||
| Video Processing Engine (VPE) | VPE | Yes | |
| Program/Data Storage | |||
| On-Chip Shared Memory (RAM) | OCMC_RAM1 | 512KB | |
| General-Purpose Memory Controller (GPMC) | GPMC | Yes | |
| DDR3/DDR3L Memory Controller | EMIF1 | up to 2GB | |
| SECDED/ECC | No | ||
| Dynamic Memory Manager (DMM) | DMM | Yes | |
| Peripherals | |||
| Controller Area Network (DCAN) Interface | DCAN1 | Yes | |
| DCAN2 | Yes | ||
| Enhanced DMA (EDMA) | EDMA | Yes | |
| System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | |
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | |
| GMAC_SW[1] | MII, RMII, or RGMII | ||
| General-Purpose I/O (GPIO) | GPIO | Up to 186 | |
| Inter-Integrated Circuit Interface (I2C) | I2C | 6 | |
| System Mailbox Module | MAILBOX | 13 | |
| Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0 | 1 CLK + 2 Data | |
| CSI2_1 | No | ||
| Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | |
| McASP2 | 16 serializers | ||
| McASP3 | 4 serializers | ||
| McASP4 | 4 serializers | ||
| McASP5 | 4 serializers | ||
| McASP6 | 4 serializers | ||
| McASP7 | 4 serializers | ||
| McASP8 | 2 serializers | ||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | |
| MMC2 | 1x eMMC™ 8b | ||
| MMC3 | 1x SDIO 8b | ||
| MMC4 | 1x SDIO 4b | ||
| PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Up to two lanes (second lane shared with PCIe_SS2 and USB1) | |
| PCIe_SS2 | Single lane (shared with PCIe_SS1 and USB1) | ||
| Serial Advanced Technology Attachment (SATA) | SATA | No | |
| Real-Time Clock Subsystem (RTCSS) | RTCSS | No | |
| Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | |
| Quad SPI (QSPI) | QSPI | Yes | |
| Spinlock Module | SPINLOCK | Yes | |
| Timers, General-Purpose | TIMERS GP | 16 | |
| Timer, Watchdog | WD TIMER | Yes | |
| Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | |
| PWMSS2 | Yes | ||
| PWMSS3 | Yes | ||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | |
| Universal Serial Bus (USB3.0) | USB1 (Super- Speed, Dual-Role- Device [DRD]) | Yes | |
| Universal Serial Bus (USB2.0) | USB2 (High- Speed, Dual-Role- Device [DRD], with embedded HS PHY) | Yes | |
| USB3 (High- Speed, OTG2.0, with ULPI) | Yes | ||
| USB4 (High- Speed, OTG2.0, with ULPI) | No | ||