ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
| FIELD PARAMETER | FIELD DESCRIPTION | VALUES | DESCRIPTION | |
|---|---|---|---|---|
| SYMBOLIZATION | ORDERABLE | |||
| a | Device evolution stage | X | Contact TI | Prototype |
| P | Preproduction (production test flow, no reliability data) | |||
| BLANK | Production | |||
| BBBBB | Base production part number | TDA2E | ADAS 2nd Generation Entry Tier | |
| I | Device Identity | V | Scene Viewing | |
| G | GFX enabled | |||
| r | Device revision | BLANK | SR 1.0 | |
| A | SR 2.0 | |||
| B | SR 2.1 | |||
| z | Device Speed | D | Indicates the speed grade for each of the cores in the device. For more information see Table 3-1, Device Comparison. | |
| H | ||||
| Y | Device type | BLANK | General purpose (Prototype and Production) | |
| E | Emulation (E) devices | |||
| D | High security prototype devices with TI Development keys (D) | |||
| S | High-Security device, Secure Boot Supported | |||
| T | Temperature | Q | Full temp range: -40°C to 125°C | |
| PPP | Package designator | CBD | S-PBGA-N538 (17mm × 17mm) Package | |
| c | Carrier designator | N/A | BLANK | Tray |
| N/A | R | Tape & Reel | ||
| Q1 | Automotive Designator | BLANK | Not meeting automotive qualification | |
| Q1 | Meeting Q100 equal requirements, with exceptions as specified in DM. | |||
| XXXXXXX | Lot Trace Code | As marked | N/A | |
| YYY | Production Code, For TI use only | As marked | N/A | |
| ZZZ | Production Code, For TI use onl | As marked | N/A | |
| O | Pin one designator | As marked | N/A | |
| G1 | ECAT—Green package designator | As marked | N/A | |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.