4.3.15 DCAN
NOTE
For more information, see the Serial Communication Interface / DCAN section of the device TRM.
Table 4-16 DCAN Signal Descriptions
| SIGNAL NAME |
DESCRIPTION |
TYPE |
BALL |
| DCAN 1 |
| dcan1_rx |
DCAN1 receive data pin |
IO |
H23, AC10 |
| dcan1_tx |
DCAN1 transmit data pin |
IO |
H22 |
| DCAN 2 |
| dcan2_rx |
DCAN2 receive data pin |
IO |
E25, K22, AB10 |
| dcan2_tx |
DCAN2 transmit data pin |
IO |
E24, H21 |