ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
Bulk bypass capacitors are required for moderate speed bypassing of the DDR3 and other circuitry. Table 7-30 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the DDR3 controllers and DDR3 devices. Additional bulk bypass capacitance may be needed for other circuitry.
| NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | vdds_ddrx bulk bypass capacitor count(1) | 1 | Devices | |
| 2 | vdds_ddrx bulk bypass total capacitance | 22 | μF |