ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
NOTE
For more information, see the Display Subsystem / Display Subsystem Overview of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
hdmi1_cec | HDMI consumer electronic control | IOD | E25, H23 |
hdmi1_hpd | HDMI display hot plug detect | IO | E24, H22 |
hdmi1_ddc_scl | HDMI display data channel clock | IOD | F23 |
hdmi1_ddc_sda | HDMI display data channel data | IOD | G21 |
hdmi1_clockx | HDMI clock differential positive or negative | ODS | AE9 |
hdmi1_clocky | HDMI clock differential positive or negative | ODS | AD10 |
hdmi1_data2x | HDMI data 2 differential positive or negative | ODS | AE14 |
hdmi1_data2y | HDMI data 2 differential positive or negative | ODS | AD15 |
hdmi1_data1x | HDMI data 1 differential positive or negative | ODS | AE12 |
hdmi1_data1y | HDMI data 1 differential positive or negative | ODS | AD13 |
hdmi1_data0x | HDMI data 0 differential positive or negative | ODS | AE11 |
hdmi1_data0y | HDMI data 0 differential positive or negative | ODS | AD12 |