ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
After the PCB design is finished, the S-parameters of the PCB differential lines will be extracted with a 3D Maxwell Equation Solver such as the high-frequency structure simulator (HFSS) or equivalent, and compared to the frequency-domain specification as defined in the section 7 of the MIPI Alliance Specification for D-PHY Version v1-01-00_r0-03.
If the PCB lines satisfy the frequency-domain specification, the design is finished. Otherwise, the design needs to be improved.