ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
TheUSB3 DRD interfaces support the following application:
NOTE
The Universal Serial Bus k ULPI modules are also refered as USBk where k = 3, 4.
Table 5-83, Table 5-84 and Figure 5-60 assume testing over the recommended operating conditions and electrical characteristic conditions.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| US1 | tc(clk) | Cycle time, usb_ulpi_clk period | 16.66 | ns | |
| US5 | tsu(ctrlV-clkH) | Setup time, usb_ulpi_dir/usb_ulpi_nxt valid before usb_ulpi_clk rising edge | 6.73 | ns | |
| US6 | th(clkH-ctrlV) | Hold time, usb_ulpi_dir/usb_ulpi_nxt valid after usb_ulpi_clk rising edge | -0.41 | ns | |
| US7 | tsu(dV-clkH) | Setup time, usb_ulpi_d[7:0] valid before usb_ulpi_clk rising edge | 6.73 | ns | |
| US8 | th(clkH-dV) | Hold time, usb_ulpi_d[7:0] valid after usb_ulpi_clk rising edge | -0.41 | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| US4 | td(clkH-stpV) | Delay time, usb_ulpi_clk rising edge high to output usb_ulpi_stp valid | 0.44 | 8.35 | ns |
| US9 | td(clkL-doV) | Delay time, usb_ulpi_clk rising edge high to output usb_ulpi_d[7:0] valid | 0.44 | 8.35 | ns |
Figure 5-60 HS USB3 ULPI —SDR—Slave Mode—12-pin Mode In Table 5-85 are presented the specific groupings of signals (IOSET) for use with USB3 signals.
| SIGNALS | IOSET2 | IOSET3 | ||
|---|---|---|---|---|
| BALL | MUX | BALL | MUX | |
| usb3_ulpi_d7 | Y5 | 3 | N4 | 6 |
| usb3_ulpi_d6 | Y6 | 3 | N3 | 6 |
| usb3_ulpi_d5 | Y2 | 3 | P1 | 6 |
| usb3_ulpi_d4 | Y1 | 3 | N1 | 6 |
| usb3_ulpi_d3 | Y4 | 3 | P2 | 6 |
| usb3_ulpi_d2 | AA2 | 3 | N2 | 6 |
| usb3_ulpi_d1 | AA3 | 3 | R1 | 6 |
| usb3_ulpi_d0 | W2 | 3 | R2 | 6 |
| usb3_ulpi_nxt | Y3 | 3 | P3 | 6 |
| usb3_ulpi_dir | AA1 | 3 | P4 | 6 |
| usb3_ulpi_stp | AA4 | 3 | T5 | 6 |
| usb3_ulpi_clk | AB1 | 3 | T4 | 6 |