ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
The default SLEWCONTROL settings in each pad configuration register must be used to guaranteed timings, unless specific instructions otherwise are given in the individual timing sub-sections of the datasheet.
All timings are tested with an input edge rate of 4 volts per nanosecond (4 V/ns).