ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
NOTE
The interfaces or signals described in Section 5.7 through Section 5.7.3 correspond to the interfaces or signals available in multiplexing mode 0 (Function 1).
All interfaces or signals multiplexed on the balls described in these tables have the same DC electrical characteristics, unless multiplexing involves a PHY/GPIO combination in which case different DC electrical characteristics are specified for the different multiplexing modes (Functions).