ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
Because there are several possible combinations of device counts and single- or dual-side mounting, Table 7-25 summarizes the supported device configurations.
| NUMBER OF DDR3 DEVICES | DDR3 DEVICE WIDTH (BITS) | MIRRORED? | DDR3 EMIF WIDTH (BITS) |
|---|---|---|---|
| 1 | 16 | N | 16 |
| 2 | 8 | Y(1) | 16 |
| 2 | 16 | N | 32 |
| 2 | 16 | Y(1) | 32 |
| 3 | 16 | N(3) | 32 |
| 4 | 8 | N | 32 |
| 4 | 8 | Y(2) | 32 |
| 5 | 8 | N (3) | 32 |