ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
NOTE
For more information, see the Video Input Port (VIP) section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Video Input 1 | |||
| vin1a_clk0 | Video Input 1 Port A Clock input.Input clock for 8-bit 16-bit or 24-bit Port A video capture. Input data is sampled on the CLK0 edge. | I | G3, J24, Y5 |
| vin1a_d0 | Video Input 1 Port A Data input | I | AA1, B23, F1, J25 |
| vin1a_d1 | Video Input 1 Port A Data input | I | B22, E2, Y3 |
| vin1a_d2 | Video Input 1 Port A Data input | I | A23, E1, W2 |
| vin1a_d3 | Video Input 1 Port A Data input | I | A22, AA3, C1 |
| vin1a_d4 | Video Input 1 Port A Data input | I | AA2, B21, D1 |
| vin1a_d5 | Video Input 1 Port A Data input | I | A21, D2, Y4 |
| vin1a_d6 | Video Input 1 Port A Data input | I | B1, D19, Y1 |
| vin1a_d7 | Video Input 1 Port A Data input | I | B2, E19, Y2 |
| vin1a_d8 | Video Input 1 Port A Data input | I | C2, F16 |
| vin1a_d9 | Video Input 1 Port A Data input | I | D3, E16 |
| vin1a_d10 | Video Input 1 Port A Data input | I | A2, E17 |
| vin1a_d11 | Video Input 1 Port A Data input | I | A19, B3 |
| vin1a_d12 | Video Input 1 Port A Data input | I | B18, C3 |
| vin1a_d13 | Video Input 1 Port A Data input | I | B16, C4 |
| vin1a_d14 | Video Input 1 Port A Data input | I | A3, B17 |
| vin1a_d15 | Video Input 1 Port A Data input | I | A18, B4 |
| vin1a_d16 | Video Input 1 Port A Data input | I | M1 |
| vin1a_d17 | Video Input 1 Port A Data input | I | M2 |
| vin1a_d18 | Video Input 1 Port A Data input | I | L2 |
| vin1a_d19 | Video Input 1 Port A Data input | I | L1 |
| vin1a_d20 | Video Input 1 Port A Data input | I | K3 |
| vin1a_d21 | Video Input 1 Port A Data input | I | K2 |
| vin1a_d22 | Video Input 1 Port A Data input | I | J1 |
| vin1a_d23 | Video Input 1 Port A Data input | I | K1 |
| vin1a_de0 | Video Input 1 Port A Field ID input | I | C17, J2, Y6 |
| vin1a_fld0 | Video Input 1 Port A Field ID input | I | C16, L3 |
| vin1a_hsync0 | Video Input 1 Port A Horizontal Sync input | I | AA4, B14, K4 |
| vin1a_vsync0 | Video Input 1 Port A Vertical Sync input | I | AB1, D14, H1 |
| vin1b_clk1 | Video Input 1 Port B Clock input | I | J2, L5 |
| vin1b_d0 | Video Input 1 Port B Data input | I | L6, M1 |
| vin1b_d1 | Video Input 1 Port B Data input | I | M2, N5 |
| vin1b_d2 | Video Input 1 Port B Data input | I | L2, N6 |
| vin1b_d3 | Video Input 1 Port B Data input | I | L1, T4 |
| vin1b_d4 | Video Input 1 Port B Data input | I | K3, T5 |
| vin1b_d5 | Video Input 1 Port B Data input | I | K2, N2 |
| vin1b_d6 | Video Input 1 Port B Data input | I | J1, P2 |
| vin1b_d7 | Video Input 1 Port B Data input | I | K1, N1 |
| vin1b_de1 | Video Input 1 Port B Field ID input | I | L3, P4 |
| vin1b_fld1 | Video Input 1 Port B Field ID input | I | G1, N4 |
| vin1b_hsync1 | Video Input 1 Port B Horizontal Sync input | I | K4, P3 |
| vin1b_vsync1 | Video Input 1 Port B Vertical Sync input | I | H1, R2 |
| Video Input 2 | |||
| vin2a_clk0 | Video Input 2 Port A Clock input. | I | D8, L5 |
| vin2a_d0 | Video Input 2 Port A Data input | I | C8, L6 |
| vin2a_d1 | Video Input 2 Port A Data input | I | B9, N5 |
| vin2a_d2 | Video Input 2 Port A Data input | I | A7, N6 |
| vin2a_d3 | Video Input 2 Port A Data input | I | A9, T4 |
| vin2a_d4 | Video Input 2 Port A Data input | I | A8, T5 |
| vin2a_d5 | Video Input 2 Port A Data input | I | A11, N2 |
| vin2a_d6 | Video Input 2 Port A Data input | I | F10, P2 |
| vin2a_d7 | Video Input 2 Port A Data input | I | A10, N1 |
| vin2a_d8 | Video Input 2 Port A Data input | I | B10, P1 |
| vin2a_d9 | Video Input 2 Port A Data input | I | E10, N3 |
| vin2a_d10 | Video Input 2 Port A Data input | I | D10, R1 |
| vin2a_d11 | Video Input 2 Port A Data input | I | C10, P5 |
| vin2a_d12 | Video Input 2 Port A Data input | I | B11 |
| vin2a_d13 | Video Input 2 Port A Data input | I | D11 |
| vin2a_d14 | Video Input 2 Port A Data input | I | C11 |
| vin2a_d15 | Video Input 2 Port A Data input | I | B12 |
| vin2a_d16 | Video Input 2 Port A Data input | I | A12 |
| vin2a_d17 | Video Input 2 Port A Data input | I | A13 |
| vin2a_d18 | Video Input 2 Port A Data input | I | E11 |
| vin2a_d19 | Video Input 2 Port A Data input | I | F11 |
| vin2a_d20 | Video Input 2 Port A Data input | I | B13 |
| vin2a_d21 | Video Input 2 Port A Data input | I | E13 |
| vin2a_d22 | Video Input 2 Port A Data input | I | C13 |
| vin2a_d23 | Video Input 2 Port A Data input | I | D13 |
| vin2a_de0 | Video Input 2 Port A Field ID input | I | B7, P4 |
| vin2a_fld0 | Video Input 2 Port A Field ID input | I | B7, C7, N4 |
| vin2a_hsync0 | Video Input 2 Port A Horizontal Sync input | I | E8, P3 |
| vin2a_vsync0 | Video Input 2 Port A Vertical Sync input | I | B8, R2 |
| vin2b_clk1 | Video Input 2 Port B Clock input | I | AB1, C7, L4, H6 |
| vin2b_d0 | Video Input 2 Port B Data input | I | AA1, D13, A4 |
| vin2b_d1 | Video Input 2 Port B Data input | I | C13, Y3, E7 |
| vin2b_d2 | Video Input 2 Port B Data input | I | E13, W2, D6 |
| vin2b_d3 | Video Input 2 Port B Data input | I | AA3, B13, C5 |
| vin2b_d4 | Video Input 2 Port B Data input | I | AA2, F11, B5 |
| vin2b_d5 | Video Input 2 Port B Data input | I | E11, Y4, D7 |
| vin2b_d6 | Video Input 2 Port B Data input | I | A13, Y1, C6 |
| vin2b_d7 | Video Input 2 Port B Data input | I | A12, Y2, A5 |
| vin2b_de1 | Video Input 2 Port B Field ID input | I | AA4, B7, H2 |
| vin2b_fld1 | Video Input 2 Port B Field ID input | I | B7, H6 |
| vin2b_hsync1 | Video Input 2 Port B Horizontal Sync input | I | E8, Y5, B6 |
| vin2b_vsync1 | Video Input 2 Port B Vertical Sync input | I | B8, Y6, A6 |