ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
An effective PWM peripheral must be able to generate complex pulse width waveforms with minimal CPU overhead or intervention. It needs to be highly programmable and very flexible while being easy to understand and use. The ePWM unit described here addresses these requirements by allocating all needed timing and control resources on a per PWM channel basis. Cross coupling or sharing of resources has been avoided; instead, the ePWM is built up from smaller single channel modules with separate resources and that can operate together as required to form a system. This modular approach results in an orthogonal architecture and provides a more transparent view of the peripheral structure, helping users to understand its operation quickly.
Each ePWM module supports the following features:
For more information, see section Enhanced PWM (ePWM) Module in chapter Pulse-Width Modulation Subsystem of the device TRM.