ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
Table 5-114 and Table 5-115 present Timing requirements and Switching characteristics for MMC1 - SDR12 in receiver and transmitter mode (see Figure 5-74 and Figure 5-75).
| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|---|---|---|---|---|---|
| SDR125 | tsu(cmdV-clkH) | Setup time, mmc1_cmd valid before mmc1_clk rising clock edge | 25.99 | ns | ||
| SDR126 | th(clkH-cmdV) | Hold time, mmc1_cmd valid after mmc1_clk rising clock edge | Pad Loopback Clock | 1.6 | ns | |
| Internal Loopback Clock | 1.6 | ns | ||||
| SDR127 | tsu(dV-clkH) | Setup time, mmc1_dat[3:0] valid before mmc1_clk rising clock edge | 25.99 | ns | ||
| SDR128 | th(clkH-dV) | Hold time, mmc1_dat[3:0] valid after mmc1_clk rising clock edge | Pad Loopback Clock | 1.6 | ns | |
| Internal Loopback Clock | 1.6 | ns |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| SDR120 | fop(clk) | Operating frequency, mmc1_clk | 24 | MHz | |
| SDR121 | tw(clkH) | Pulse duration, mmc1_clk high | 0.5 × P-0.185 (1) | ns | |
| SDR122 | tw(clkL) | Pulse duration, mmc1_clk low | 0.5 × P-0.185(1) | ns | |
| SDR123 | td(clkL-cmdV) | Delay time, mmc1_clk falling clock edge to mmc1_cmd transition | -19.13 | 16.93 | ns |
| SDR124 | td(clkL-dV) | Delay time, mmc1_clk falling clock edge to mmc1_dat[3:0] transition | -19.13 | 16.93 | ns |
Figure 5-74 MMC/SD/SDIO in - High Speed SDR12 - Receiver Mode
Figure 5-75 MMC/SD/SDIO in - High Speed SDR12 - Transmitter Mode