ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
Table 5-157 and Figure 5-103 assume testing over the recommended operating conditions and electrical characteristic conditions below.
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
TPIU1 | tc(clk) | Cycle time, TRACECLK period | 5.56 | ns | |
TPIU4 | td(clk-ctlV) | Skew time, TRACECLK transition to TRACECTL transition | -1.61 | 1.98 | ns |
TPIU5 | td(clk-dataV) | Skew time, TRACECLK transition to TRACEDATA[17:0] | -1.61 | 1.98 | ns |
In Table 5-158 are presented the specific groupings of signals (IOSET) for use with TPIU signals.