ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
This section describes the connection requirements of the unused and reserved balls.
NOTE
The following balls are reserved: K20, L19, G20, T1, T2, U4, T3, U1, U2
These balls must be left unconnected.
NOTE
All unused power supply balls must be supplied with the voltages specified in the Section 5.4, Recommended Operating Conditions, unless alternative tie-off options are included in Section 4.3, Signal Descriptions.
| Balls | Connection Requirements |
|---|---|
| Y12 / AC11 / L22 / AC10 / AB10 / AD22 / Y24 / V24 / R24 | These balls must be connected to GND through an external pull resistor if unused. |
| K21 / L24 / K24 / G22 / G23 / L21 / G21 / F23 / AE22 / Y25 / V25 / R25 | These balls must be connect to the corresponding power supply through an external pull resistor if unused. |
| F20 (vpp) | This ball must be left unconnected if unused |
NOTE
All other unused signal balls with a Pad Configuration register can be left unconnected with their internal pullup or pulldown resistor enabled.
NOTE
All other unused signal balls without a Pad Configuration register can be left unconnected.