ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
The PCIe interface on the device is compliant with the PCIe revision 3.0 specification. Please refer to the PCIe specifications for all connections that are described in it. Those recommendations are more descriptive and exhaustive than what is possible here.
The use of PCIe compatible bridges and switches is allowed for interfacing with more than one other processor or PCIe device.