ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
NOTE
The subsystem multiplexing signals are not described in Table 4-1 and Table 4-27.
NOTE
For more information, see the Control Module / Control Module Register Manual section of the device TRM.