ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
AC coupling capacitors are required on the transmit data pair. Table 7-16 shows the requirements for these capacitors.
| PARAMETER | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| PCIe AC coupling capacitor value | 90 | 100 | 110 | nF |
| PCIe AC coupling capacitor package size | 0402 | 0603 | EIA(1)(2) |