ZHCSII3E August 2016 – July 2018
PRODUCTION DATA.
Figure 7-50 shows the CK routing for two DDR3 devices placed on the same side of the PCB. Figure 7-51 shows the corresponding ADDR_CTRL routing.
Figure 7-50 CK Routing for Two Single-Side DDR3 Devices
Figure 7-51 ADDR_CTRL Routing for Two Single-Side DDR3 Devices To save PCB space, the two DDR3 memories may be mounted as a mirrored pair at a cost of increased routing and assembly complexity. Figure 7-52 and Figure 7-53 show the routing for CK and ADDR_CTRL, respectively, for two DDR3 devices mirrored in a single-pair configuration.
Figure 7-52 CK Routing for Two Mirrored DDR3 Devices
Figure 7-53 ADDR_CTRL Routing for Two Mirrored DDR3 Devices