6.7 GPU
The 3D graphics processing unit (GPU) accelerates 2-dimensional (2D) and 3-dimensional (3D) graphics and compute applications. It is based on the POWERVR SGX544-MP subsystem from Imagination Technologies.
SGX is a new generation of programmable POWERVR graphics and video processing subsystems. The POWERVR SGX is a scalable architecture which efficiently processes a number of differing multimedia data types concurrently:
- Pixel Data
- Vertex Data
- General Purpose Processing
- API support for industry standards:
- OpenGL - ES 1.1 and 2.0
- OpenCL -EP 1.1
- Direct3D Feature Level 9.3
- Single-core GPU architecture:
- 1 × SGX544 core
- System level cache of 64 KiB
- Tile-based deferred rendering architecture:
- Reduces external bandwidth to SDRAM
- Universal Scalable Shader Engine (USSE™):
- Multithreaded engine incorporating vertex and pixel shader functionality
- Automatic load balancing of vertex and pixel processing tasks
- Present and texture load accelerator (PTLA):
- Enables to move, rotate, twiddle, and scale texture surfaces
- Supports RGB, ARGB, YUV4:2:2, and YUV4:2:0 surface formats
- Supports bilinear upscale
- Supports source color key
- Fully virtualized memory addressing for operating system (OS) in a unified memory architecture:
- Memory management unit (MMU)
- Up to 4-GiB virtual address space
The 3D-GPU subsystem generates a single (aggregate) interrupt connected to the device Interrupt Crossbar. This allows for this interrupt to be programmatically mapped to multiple device host interrupt controllers.
- Texture support:
- Cube map
- Projected textures
- Non-square textures
- Texture formats:
- RGBA 8888, 565, 1555, and 1565
- Monochromatic 8, 16, 16f, 32f, and 32int
- Dual channel, 8:8, 16:16, and 16f:16f
- Compressed textures:
- PVRTC-i 2 bpp
- PVRTC-i 4 bpp
- PVRTC-ii 2 bpp
- PVRTC-ii 4 bpp
- ETC1
- DXT 1-5 and BC 4-5
- Programmable support for YUV formats:
- Programmable matrix in hardware, coefficients on 12 bits
- YUV4:2:2, YUV4:2:0, two planes (NV12 or NV21); YUV4:2:0, three planes
- Resolution support:
- Frame buffer maximum = 4096 × 4096
- Texture maximum size = 4096 × 4096
- Texture filtering:
- Bilinear, trilinear
- Independent minimum and mag control
- Anti-aliasing:
- 4× multisampling
- Programmable sample positions
For more information, see chapter 3D Graphics Accelerator of the device TRM.