ZHCSTD3B June 2022 – October 2023 BQ756506-Q1
PRODUCTION DATA
VCELL3_HI
| Address | 0x0582 | |||||||
| Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | RESULT[7:0] | |||||||
| Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RESULT[7:0] = | The ADC measurement result of the high-byte of the Cell3 voltage in 2s complement. When host reads this register, the device locks the Cell3 voltage low-byte from updating until the high-byte and low-byte registers are read. | |||||||
VCELL3_LO
| Address | 0x0583 | |||||||
| Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
| Name | RESULT[7:0] | |||||||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RESULT[7:0] = | The ADC measurement result of the low-byte of the Cell3 voltage in 2s complement. | |||||||